Socket 0°, Connect 80, protective contact, single
Type STD-D0C8 SRO1
Item no. 6120418
EAN 4012196050253



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact socket with connection to side, Single 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for the installation in Rapid 80 device installation trunking system.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 86 mm |
|---|---|
| Height | 76 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Power reserve | no |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 42 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Single 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Signal red; RAL 3001 |
| Product series | Modul 45® socket |
Environmental Data
0,4473 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4473 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4473 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D0C8 RW1
1
Single 0°
Pure white; RAL 9010
6120412
STD-D0C8 ROR1
1
Single 0°
Pure orange; RAL 2004
6120414
STD-D0C8 MZGN1
1
Single 0°
Mint green; RAL 6029
6120416
STD-D0C8 SRO1
1
Single 0°
Signal red; RAL 3001
6120418
STD-D0C8 SWGR1
1
Single 0°
Black-grey; RAL 7021
6120420
STD-D0C8 AL1
1
Single 0°
Aluminium painted
6120422
Colour
STD-D0C8 RW1
Item no.
6120412
Number of units
1
Version for
Single 0°
Colour
Pure white; RAL 9010
STD-D0C8 ROR1
Item no.
6120414
Number of units
1
Version for
Single 0°
Colour
Pure orange; RAL 2004
STD-D0C8 MZGN1
Item no.
6120416
Number of units
1
Version for
Single 0°
Colour
Mint green; RAL 6029
STD-D0C8 SRO1
Item no.
6120418
Number of units
1
Version for
Single 0°
Colour
Signal red; RAL 3001
STD-D0C8 SWGR1
Item no.
6120420
Number of units
1
Version for
Single 0°
Colour
Black-grey; RAL 7021
STD-D0C8 AL1
Item no.
6120422
Number of units
1
Version for
Single 0°
Colour
Aluminium painted
