Socket 0°, Connect 45, protective contact, double
Type STD-D0C SRO2
Item no. 6120368
EAN 4012196049677



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact socket with connection to side, Double 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for the installation in Rapid 45 device installation trunking systems.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 131 mm |
|---|---|
| Height | 90 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Power reserve | no |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 2 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 42 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Double 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Signal red; RAL 3001 |
| Product series | Modul 45® socket |
Environmental Data
0,5221 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5221 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5221 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D0C RW2
2
Double 0°
Pure white; RAL 9010
6120362
STD-D0C ROR2
2
Double 0°
Pure orange; RAL 2004
6120364
STD-D0C MZGN2
2
Double 0°
Mint green; RAL 6029
6120366
STD-D0C SRO2
2
Double 0°
Signal red; RAL 3001
6120368
STD-D0C SWGR2
2
Double 0°
Black-grey; RAL 7021
6120370
STD-D0C AL2
2
Double 0°
Aluminium painted
6120372
Colour
STD-D0C RW2
Item no.
6120362
Number of units
2
Version for
Double 0°
Colour
Pure white; RAL 9010
STD-D0C ROR2
Item no.
6120364
Number of units
2
Version for
Double 0°
Colour
Pure orange; RAL 2004
STD-D0C MZGN2
Item no.
6120366
Number of units
2
Version for
Double 0°
Colour
Mint green; RAL 6029
STD-D0C SRO2
Item no.
6120368
Number of units
2
Version for
Double 0°
Colour
Signal red; RAL 3001
STD-D0C SWGR2
Item no.
6120370
Number of units
2
Version for
Double 0°
Colour
Black-grey; RAL 7021
STD-D0C AL2
Item no.
6120372
Number of units
2
Version for
Double 0°
Colour
Aluminium painted
