Snap clip
Type 1975 19-22
Item no. 2148056
EAN 4012195844631




Item no. / Type
Breaking load for concrete B25
Drill hole diameter, min.
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
With moulded-on push-fit plug for rapid mounting in concrete walls and masonry.
Push plug into hole until the clip makes contact with the surface. When the pipe is pressed into the clip, the arms of the clip grip it.
Push plug into hole until the clip makes contact with the surface. When the pipe is pressed into the clip, the arms of the clip grip it.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Breaking load for concrete B25 | 90 N |
| Number of cables/pipes | 1 |
| Version for | Closed |
| Fastening type | Plug fastening |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 40 mm |
| Clamping range D, min. | 19 mm |
| Clamping range D, max. | 22,5 mm |
| Dimension | 19-22,5mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0235 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0235 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0235 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Breaking load for concrete B25
Drill hole diameter, min.
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
1975 12-15
90
6
12
15
Light grey; RAL 7035
2148021
1975 16-19
150
6
16
19
Light grey; RAL 7035
2148048
1975 19-22
90
6
19
22,5
Light grey; RAL 7035
2148056
Breaking load for concrete B25
Clamping range D, min.
Clamping range D, max.
1975 12-15
Item no.
2148021
Breaking load for concrete B25
90
Drill hole diameter, min.
6
Clamping range D, min.
12
Clamping range D, max.
15
Colour
Light grey; RAL 7035
1975 16-19
Item no.
2148048
Breaking load for concrete B25
150
Drill hole diameter, min.
6
Clamping range D, min.
16
Clamping range D, max.
19
Colour
Light grey; RAL 7035
1975 19-22
Item no.
2148056
Breaking load for concrete B25
90
Drill hole diameter, min.
6
Clamping range D, min.
19
Clamping range D, max.
22,5
Colour
Light grey; RAL 7035

