Slotted steel strap, rings
Type OSR 20x1.5 BK
Item no. 1465600
EAN 4012195549079




Item no. / Type
1465600 / OSR 20x1.5 BK
Hole size
5,5 x 40
Dimension
20 x 1,5
Smallest selling unit: 200 m
200m
m
Description
In rings.
Technical data
Technical data
| Hole size | 5,5 x 40 |
|---|---|
| Dimension | 20 x 1,5 |
| per rolls | 200 |
| ROHS-conformant | yes |
| Dimension | 20x1,5mm |
| Surface | Bright |
| Material | Steel |
| Product series | Fastening strip |
Environmental Data
0,4441 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4441 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4441 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Hole size
Dimension
Item no.
OSR 20x1.5 BK
5,5 x 40
20 x 1,5
1465600
OSR 20x1.5 BK
Item no.
1465600
Hole size
5,5 x 40
Dimension
20 x 1,5

