Slotted steel strap in strips FT
Type OSS 40x4 3M FT
Item no. 1465821
EAN 4012195137832



Item no. / Type
Length
Hole size
Dimension
Smallest selling unit: 30 m
30m
m
Description
Perforated slotted steel strap in strips.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension d | 8,5 mm |
| Dimension t | 4 mm |
| Dimension b | 40 mm |
| Dimension e | 70 mm |
Technical data
| Hole size | 8,5 x 70 |
|---|---|
| Dimension | 40 x 4 |
| per bundle | 30 |
| ROHS-conformant | yes |
| Dimension | 40x4x3000mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Fastening strip |
Environmental Data
2,6341 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6341 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,6341 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Hole size
Dimension
Item no.
OSS 20x3 3M FT
3000
6,5 x 40
20 x 3
1465767
OSS 30x3 3M FT
3000
8,5 x 70
30 x 3
1465805
OSS 40x4 3M FT
3000
8,5 x 70
40 x 4
1465821
Hole size
Dimension
OSS 20x3 3M FT
Item no.
1465767
Length
3000
Hole size
6,5 x 40
Dimension
20 x 3
OSS 30x3 3M FT
Item no.
1465805
Length
3000
Hole size
8,5 x 70
Dimension
30 x 3
OSS 40x4 3M FT
Item no.
1465821
Length
3000
Hole size
8,5 x 70
Dimension
40 x 4

