Slotted steel strap, bent
Type OSG 20X3 FT
Item no. 6017371
EAN 4012196326112



Item no. / Type
6017371 / OSG 20X3 FT
Dimension
20x3
Smallest selling unit: 25 piece
25piece
piece
Description
Bent slotted steel strap for creation of bends and tees.
Set includes four clamps, type GKS 34.
Technical data
Technical data
| Dimension | 20x3 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 20x3 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,7272 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7272 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7272 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension
Item no.
OSG 20X3 FT
20x3
6017371
OSG 20X3 FT
Item no.
6017371
Dimension
20x3

