Slot nut for industrial pole
Type NS8 ST
|Item no. 6290499
|EAN 4012196191550



Item no. / Type
6290499 / NS8 ST
Length
23 mm
Width
13,3 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Sliding block with M8 thread for mounting extensions and accessories to the ISS industrial service pole profile. Through a pressure piece on the bottom side, the sliding block can hold itself by being swivelled into the groove. Automatic anti-rotation lock through profiled upper side.
Technical data
Dimensions
| Length | 23 mm |
|---|---|
| Width | 13,3 mm |
| Height | 7,5 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Type of accessory | Sliding block |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 23x13,3x7,5 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | ISS |
Environmental Data
0,033 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,033 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,033 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
NS8 ST
23
13,3
6290499
NS8 ST
Item no.
6290499
Length
23
Width
13,3

