Slide nut ZL
Type MS40SN M8 ZL
Item no. 1147110
EAN 4012196489404



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Slide nut for use with MS4022 profile rail.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 17 mm |
| Height | 10 mm |
| Dimension L | 30 mm |
| Dimension B | 17 mm |
| Dimension H | 10 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| With spring | no |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,0825 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0825 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0825 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS40SN M6 ZL
35
17
10
M6
1147106
MS40SN M8 ZL
35
17
10
M8
1147110
MS40SN M10 ZL
35
17
10
M10
1147114
MS40SN M12 ZL
35
17
11,5
M12
1147118
Height
Thread
MS40SN M6 ZL
Item no.
1147106
Length
35
Width
17
Height
10
Thread
M6
MS40SN M8 ZL
Item no.
1147110
Length
35
Width
17
Height
10
Thread
M8
MS40SN M10 ZL
Item no.
1147114
Length
35
Width
17
Height
10
Thread
M10
MS40SN M12 ZL
Item no.
1147118
Length
35
Width
17
Height
11,5
Thread
M12


