Slide nut with spring ZL
Type MS41SNF M6 F
Item no. 1147306
EAN 4012196489930



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Slide nut with spring for use with MS4121 und MS4141 profile rails
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 20 mm |
| Height | 6 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| With spring | yes |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Hot galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,0902 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0902 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0902 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS41SNF M6 F
35
20
6
M6
1147306
MS41SNF M8 F
35
20
6
M8
1147310
MS41SNF M10 F
35
20
8
M10
1147314
MS41SNF M12 F
35
20
9,5
M12
1147318
Height
Thread
MS41SNF M6 F
Item no.
1147306
Length
35
Width
20
Height
6
Thread
M6
MS41SNF M8 F
Item no.
1147310
Length
35
Width
20
Height
6
Thread
M8
MS41SNF M10 F
Item no.
1147314
Length
35
Width
20
Height
8
Thread
M10
MS41SNF M12 F
Item no.
1147318
Length
35
Width
20
Height
9,5
Thread
M12

