Slide nut with spring A4
Type MS41SNF M8 A4
Item no. 1147340
EAN 4012196490004



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Slide nut with spring for use with MS4121 und MS4141 profile rails
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 20 mm |
| Height | 6 mm |
| Dimension H | 6 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| With spring | yes |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Rail system |
Environmental Data
0,1523 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1523 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1523 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS41SNF M6 A4
35
20
6
M6
1147336
MS41SNF M8 A4
35
20
6
M8
1147340
MS41SNF M10 A4
35
20
8
M10
1147344
MS41SNF M12 A4
35
20
9
M12
1147348
Height
Thread
MS41SNF M6 A4
Item no.
1147336
Length
35
Width
20
Height
6
Thread
M6
MS41SNF M8 A4
Item no.
1147340
Length
35
Width
20
Height
6
Thread
M8
MS41SNF M10 A4
Item no.
1147344
Length
35
Width
20
Height
8
Thread
M10
MS41SNF M12 A4
Item no.
1147348
Length
35
Width
20
Height
9
Thread
M12

