Slide nut for slotted steel strap.
Type T 6012 M4 G
Item no. 1146335
EAN 4012195054375



Item no. / Type
1146335 / T 6012 M4 G
Length
30 mm
Thread
M4
Smallest selling unit: 100 piece
100piece
piece
Description
To fasten components to slotted steel straps 5050.
With M4 thread.
With M4 thread.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Dimension L | 32 mm |
| Dimension B | 16 mm |
| Dimension H | 5 mm |
| Dimension t | 2 mm |
Technical data
| Thread | M4 |
|---|---|
| Version for | No screw |
| ROHS-conformant | yes |
| Dimension | M4x30mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,0185 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0185 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0185 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
T 6012 M4 G
30
M4
1146335
T 6012 M4 G
Item no.
1146335
Length
30
Thread
M4

