Slide nut A4
Type MS40SN M8 A4
Item no. 1147130
EAN 4012196489442



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Slide nut for use with MS4022 profile rail.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Width | 17 mm |
| Height | 10 mm |
| Dimension L | 30 mm |
| Dimension B | 17 mm |
| Dimension H | 10 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| With spring | no |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Rail system |
Environmental Data
0,1593 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1593 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1593 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS40SN M6 A4
35
17
10
M6
1147126
MS40SN M8 A4
35
17
10
M8
1147130
MS40SN M10 A4
35
17
10
M10
1147134
MS40SN M12 A4
35
17
11,5
M12
1147138
Height
Thread
MS40SN M6 A4
Item no.
1147126
Length
35
Width
17
Height
10
Thread
M6
MS40SN M8 A4
Item no.
1147130
Length
35
Width
17
Height
10
Thread
M8
MS40SN M10 A4
Item no.
1147134
Length
35
Width
17
Height
10
Thread
M10
MS40SN M12 A4
Item no.
1147138
Length
35
Width
17
Height
11,5
Thread
M12

