Slide nut
Type CL20SN M6 ZL
Item no. 1147016
EAN 4012196488650




Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 100 piece
100piece
piece
Description
Slide nut for use with CL2008 profile rail
Technical data
Dimensions
| Length | 17 mm |
|---|---|
| Width | 10,5 mm |
| Height | 4 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| With spring | no |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,0006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0006 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
CL20SN M4 ZL
17
10,5
4
M4
1147008
CL20SN M5 ZL
17
10,5
4
M5
1147012
CL20SN M6 ZL
17
10,5
4
M6
1147016
Thread
CL20SN M4 ZL
Item no.
1147008
Length
17
Width
10,5
Height
4
Thread
M4
CL20SN M5 ZL
Item no.
1147012
Length
17
Width
10,5
Height
4
Thread
M5
CL20SN M6 ZL
Item no.
1147016
Length
17
Width
10,5
Height
4
Thread
M6


