SKS-Magic® 60 FT cable tray
Type SKSM 615 FT
Item no. 6059475
EAN 4012195832614



Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 150 mm |
| Height | 60 mm |
| Dimension y | 112 mm |
| Dimension L | 30 mm |
| Dimension B | 150 mm |
| Dimension x | 46 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 88 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 8800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 60x150x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | SKSM Series |
Loads
| Support spacing 1.5 m | 3 kN/m |
|---|---|
| Support spacing 2.0 m | 2,25 kN/m |
| Support spacing 2.5 m | 1,58 kN/m |
| Support spacing 3.0 m | 1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
7,615 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,615 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,615 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6068938
Magic straight connector set DDType
KTSMV 615 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
SKSM 610 FT
3050
100
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059473
SKSM 615 FT
3050
150
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059475
SKSM 620 FT
3050
200
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059477
SKSM 630 FT
3050
300
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059479
SKSM 640 FT
3050
400
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059481
SKSM 650 FT
3050
500
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059483
SKSM 660 FT
3050
600
60
no
1,5
Hot-dip galvanised
Steel
zinc
6059485
Width
SKSM 610 FT
Item no.
6059473
Length
3050
Width
100
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSM 615 FT
Item no.
6059475
Length
3050
Width
150
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSM 620 FT
Item no.
6059477
Length
3050
Width
200
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSM 630 FT
Item no.
6059479
Length
3050
Width
300
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSM 640 FT
Item no.
6059481
Length
3050
Width
400
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSM 650 FT
Item no.
6059483
Length
3050
Width
500
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSM 660 FT
Item no.
6059485
Length
3050
Width
600
Height
60
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc







