Single frame BRK
Type BRK CF1 M45 agr
Item no. 6121106
EAN 4012196734993




Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Frame for Modul 45 locking connection (to accept the support plate for Keystone modules).
Technical data
Dimensions
| Width | 66 mm |
|---|---|
| Height | 80 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | no |
| Halogen-free | yes |
| Number of units | 1 |
| Protection rating | IP20 |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | no |
| Flush-mounted version | no |
| Concealed | no |
| Surface version | Matt |
| Mounting direction | Horizontal and vertical |
| Einbaubreite | 45 mm |
| Installation height | 45 mm |
| Transparent | no |
| Number of units, horizontal | 1 |
| Anzahl der Einheiten vertikal | 1 |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Dimension | 66x80x28 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Anthracite grey; RAL 7016 |
| Antibacterial treatment | no |
| With mounting frame | no |
| Diameter opening | 0 |
| Product series | SIGNA IN |
Environmental Data
0,1187 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1187 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1187 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
BRK CF1 M45 cws
6121102
BRK CF1 M45 rws
6121104
BRK CF1 M45 agr
6121106
BRK CF1 M45 cws
Item no.
6121102
BRK CF1 M45 rws
Item no.
6121104
BRK CF1 M45 agr
Item no.
6121106

