Signal cover, 70 mm, connection sockets
Type UV 70 SD
Item no. 2003321
EAN 4012195032533



Item no. / Type
2003321 / UV 70 SD
Colour
Red
Smallest selling unit: 25 piece
25piece
piece
Description
Signal covers protect the interior, the screw domes and screw heads on plastering. The marking bristles allow simple location of the sockets and boxes after plastering. The signal covers can be used several times. After plastering, simply push the cover into the socket and remove the signal cover.
Technical data
Technical data
| Diameter | 60 mm |
|---|---|
| Halogen-free | yes |
| Sealable | no |
| Version, concealed and cavity wall cover | Signal cover |
| With bolts | no |
| Fastening type | Plug-on cover |
| Shape | Round |
| ROHS-conformant | yes |
| Dimension | Ø70mm |
| Material | Polyethylene |
| Colour | Red |
| Product series | WIN Series |
Environmental Data
0,0212 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0212 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0212 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
UV 70 SD
Red
2003321
UV 70 SD
Item no.
2003321
Colour
Red

