Side profile for AIKU (spare part)
Type AIKF SP
Item no. 7404806
EAN 4012195101031



Item no. / Type
7404806 / AIKF SP
Length
2400 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Side profile as cover support with contact edge for the cover (rear profile). For pushing onto AIKU bases, with continuous screw groove for earth conductor clamp. Spare part.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 22,7 mm |
| Height | 23,2 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Aluminium |
| Product series | AIK |
Environmental Data
5,2497 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,2497 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,2497 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
AIKF SP
2400
7404806
AIKF SP
Item no.
7404806
Length
2400

