Side profile for AIKU and AIKA, short length (spare part)
Type AIK SP K
Item no. 7404810
EAN 4012195101048



Item no. / Type
7404810 / AIK SP K
Length
100 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Side profile as cover support for pushing onto AIKU and AIKA bases, with continuous screw groove for earth conductor clamp. Spare part.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 22,7 mm |
| Height | 20,2 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Aluminium |
| Product series | AIK |
Environmental Data
0,5513 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5513 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5513 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
AIK SP K
100
7404810
AIK SP K
Item no.
7404810
Length
100

