Side profile for AIKA (spare part)
Type AIK SP L
Item no. 7404814
EAN 4012195101086



Item no. / Type
7404814 / AIK SP L
Length
2400 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Side profile as cover support for pushing onto AIKA bases, with continuous screw groove for earth conductor clamp. Spare part.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 20,2 mm |
| Height | 22,7 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Aluminium |
| Product series | AIK |
Environmental Data
4,9997 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,9997 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,9997 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
AIK SP L
2400
7404814
AIK SP L
Item no.
7404814
Length
2400

