Side holder, universal FT
Type SHU M12 DD
Item no. 6015324
EAN 4012195851868



Item no. / Type
6015324 / SHU M12 DD
Smallest selling unit: 50 piece
50piece
piece
Description
Side holder to fasten cable trays, mesh cable trays and cable ladders to ceilings using a threaded rod.
Technical data
Dimensions
| Length | 76 mm |
|---|---|
| Width | 36 mm |
| Height | 25 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| Breaking load | 0,5 kN |
| ROHS-conformant | yes |
| Dimension | 75x36x2 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2273 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2273 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2273 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SHU M12 DD
6015324
SHU M12 DD
Item no.
6015324


