Side holder FT

Type SH M10 FT
Item no. 6015338
EAN 4012196951970
Item no. / Type
6015338 / SH M10 FT
Hole diameter
11 mm
Surface
Hot-dip galvanised
Material
Steel

Smallest selling unit: 50 piece

piece

Description

Side holder for suspension of mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard

Technical data

Technical data

Maintain electrical functionsno
Rustproof steel, pickledno
Hole diameter11 mm
Dimension31 x 58
ROHS-conformantExempt
Dimension58x31
SurfaceHot-dip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,1266 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboardyes
CO2 Footprint (GWP) Cradle-to-Gate0,1266 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,1266 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

SH M10 FT
Item no.
6015338
Hole diameter
11
Surface
Hot-dip galvanised
Material
Steel