Side holder FS

Type SH M10 FS
Item no. 6015336
EAN 4012196608539
Item no. / Type
6015336 / SH M10 FS
Hole diameter
11 mm
Surface
Strip galvanised
Material
Steel

Smallest selling unit: 50 piece

piece

Description

Side holder for side suspension of the cable tray.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard

Technical data

Technical data

Maintain electrical functionsno
Rustproof steel, pickledno
Hole diameter11 mm
Dimension31 x 58
ROHS-conformantyes
Dimension58x31
SurfaceStrip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,1422 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboardyes
CO2 Footprint (GWP) Cradle-to-Gate0,1422 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,1422 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

SH M10 FS
Item no.
6015336
Hole diameter
11
Surface
Strip galvanised
Material
Steel