Side holder A4

Type SH M10 A4
Item no. 6015340
EAN 4012196952038
Item no. / Type
6015340 / SH M10 A4
Hole diameter
11 mm
Surface
Bright, treated
Material
Stainless steel 1.4401

Smallest selling unit: 20 piece

piece

Description

Side holder for suspension of mesh cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)

Technical data

Technical data

Maintain electrical functionsno
Rustproof steel, pickledno
Hole diameter11 mm
Dimension31 x 58
ROHS-conformantyes
Dimension58x31
SurfaceBright, treated
MaterialStainless steel 1.4401
Colourstainless steel

Environmental Data

0,3848 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate0,3848 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,3848 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

SH M10 A4
Item no.
6015340
Hole diameter
11
Surface
Bright, treated
Material
Stainless steel 1.4401