Sheet steel internal corner cover
Type IOP3RW
|Item no. 6287080
|EAN 4012195144885



Item no. / Type
6287080 / IOP3RW
Length
300 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for closing internal corners.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 12x76,5x300 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
1,1289 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1289 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1289 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
IOP3RW
300
6287080
IOP3RW
Item no.
6287080
Length
300


