Sheet steel flat angle cover, falling
Type FUOP3RW
|Item no. 6287070
|EAN 4012195144823



Item no. / Type
6287070 / FUOP3RW
Width
76,5 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for closing flat angles.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 12x76,5x400 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
1,1509 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1509 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1509 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
FUOP3RW
76,5
6287070
FUOP3RW
Item no.
6287070
Width
76,5


