Shears for WDK trunking, straight cut
Type SK2545
Item no. 6028403
EAN 4012196628216


Item no. / Type
6028403 / SK2545
Smallest selling unit: 1 piece
1piece
piece
Description
Cutters for WDK trunking up to dimensions 25 x 45 mm.
Technical data
Technical data
| Blade | Smooth |
|---|---|
| With wire cutter | no |
| ROHS-conformant | yes |
| Version for | Duct cutters |
| Material | Steel |
| Colour | Pastel orange; RAL 2003 |
| Product series | WDK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
SK2545
6028403
SK2545
Item no.
6028403
