Shears for WDK trunking, mitre cut
Type SG2545
Item no. 6028411
EAN 4012196628278


Item no. / Type
6028411 / SG2545
Smallest selling unit: 1 piece
1piece
piece
Description
Shears for mitre cuts of the WDK trunking up to the dimensions 25 x 45 mm.
Technical data
Dimensions
| Length | 215 mm |
|---|
Technical data
| Blade | Smooth |
|---|---|
| With wire cutter | no |
| ROHS-conformant | yes |
| Version for | Duct cutters |
| Material | Steel |
| Colour | Pastel orange; RAL 2003 |
| Product series | WDK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
SG2545
6028411
SG2545
Item no.
6028411
