Setting tool for impact tie
Type EHS M8x40 Plus
Item no. 3492948
EAN 4012197505202



Item no. / Type
Thread
Smallest selling unit: 1 piece
1piece
piece
Description
Setting tool for the manual driving in of impact tie, type EA II, into walls and ceilings. With ergonomic plastic handle and hand guard.
Technical data
Technical data
| Thread | M8 |
|---|---|
| Suitable for metric thread dimension | 8 |
| With hand protection | yes |
| ROHS-conformant | yes |
| Dimension | 8x40 |
| Colour | Red |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
EHS M6x25/30Plus
M6
3492940
EHS M8x25/30Plus
M8
3492944
EHSM10x25/30Plus
M10
3492947
EHS M12x25 Plus
M12
3492954
EHS M10x40 Plus
M10
3492950
EHS M 12x50 Plus
M10
3492957
EHS M8x40 Plus
M8
3492948
Thread
EHS M6x25/30Plus
Item no.
3492940
Thread
M6
EHS M8x25/30Plus
Item no.
3492944
Thread
M8
EHSM10x25/30Plus
Item no.
3492947
Thread
M10
EHS M12x25 Plus
Item no.
3492954
Thread
M12
EHS M10x40 Plus
Item no.
3492950
Thread
M10
EHS M 12x50 Plus
Item no.
3492957
Thread
M10
EHS M8x40 Plus
Item no.
3492948
Thread
M8
