Set of Quick clips and Quick pipe pipes
Type 2954 M20 LGR
Item no. 2154528
EAN 4012195483014





Item no. / Type
Size
Smallest selling unit: 1 piece
1piece
piece
Description
Set consisting of Quick pipe electrical installation pipes and Quick clip surface-mounted clips. For surface-mounted routing of cables in interiors and protected outdoor areas. Universal fastening on wall and ceiling. Comprises 40 m of pipe each of 2 metres in length and 120 Quick clips. Can be used in a temperature range of –25 to +60 °C.
Technical data
Technical data
| Halogen-free | no |
|---|---|
| Size | M20 |
| Flame-resistant version | no |
| Classification code | 0 |
| Concealed | no |
| Surface-mounted | yes |
| Concrete installation | yes |
| Machines and system installation | yes |
| Underfloor installation (screed) | no |
| Installation outdoors | no |
| Installation on wood | yes |
| Installation in the earth | no |
| With sleeve | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M20 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | Quick pipe |
Dimensions
| Dimension t | 1,5 mm |
|---|---|
| Dimension C | 10 mm |
| Dimension D | 20 mm |
Environmental Data
10,3821 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,3821 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,3821 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
DP GM6 30
2351673
Smallest selling unit: 100 piece
100piece
piece

Item no. 2351673
Push-fit plug Delta-Push® with M6 threadType
DP GM6 30
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (4)
Tender specifications (1)
Variants
Type
Size
Item no.
2954 M16 LGR
M16
2154501
2954 M20 LGR
M20
2154528
2954 M25 LGR
M25
2154536
2954 M32 LGR
M32
2154544
Size
2954 M16 LGR
Item no.
2154501
Size
M16
2954 M20 LGR
Item no.
2154528
Size
M20
2954 M25 LGR
Item no.
2154536
Size
M25
2954 M32 LGR
Item no.
2154544
Size
M32





