Service pole, type ISSRM45
Type ISSRM45EL
Item no. 6290087
EAN 4012195428107



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a 45 mm system opening.
Set consists of:
1 one-compartment pole with clamping fastening
Total length: 3,315 mm–3,480 mm
1 ceiling attachment with clamping device
1 aluminium cover
Length: 3,000 mm
The design of this ISS service pole is based on an extremely slender, round aluminium profile, which has a smooth cover of the Rapid 45 device installation trunking series as its front side. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices.
Set consists of:
1 one-compartment pole with clamping fastening
Total length: 3,315 mm–3,480 mm
1 ceiling attachment with clamping device
1 aluminium cover
Length: 3,000 mm
The design of this ISS service pole is based on an extremely slender, round aluminium profile, which has a smooth cover of the Rapid 45 device installation trunking series as its front side. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 70 mm |
| Height | 59 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Round |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Single-sided |
| Fastening type | Tension |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Dimension | 3000x70x59 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | ISS |
Environmental Data
109,0436 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 109,0436 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 109,0436 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6023096
Partition for WDK trunking, trunking height 40 mmType
2371 40
Smallest selling unit: 2 m
2m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISSRM45RW
3000
Tension
Aluminium
Pure white; RAL 9010
6290086
ISSRM45EL
3000
Tension
Aluminium
aluminium
Anodised
6290087
Colour
ISSRM45RW
Item no.
6290086
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISSRM45EL
Item no.
6290087
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium

