Service pole, type ISSRHSM45
Type ISSRHSM45SW
Item no. 6290054
EAN 4012197441685



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a 45 mm system opening.
Set consisting of:
1-compartment pole with stand
Total length: 675 mm
1 cover, aluminium
Length: 675 mm
The design of the ISS service pole is based on an extremely slim and round aluminium profile that to the front side shows a smooth cover of the Rapid 45 device installation series. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices. The installation compartment is theoretically sufficient for 14 Modul 45® devices. If Modul 45connect® is used or in the case of cabling requiring a lot of space, the number of the max. installable devices is reduced. There is the option of installing a partition, type 2371/40 (6023096).
Set consisting of:
1-compartment pole with stand
Total length: 675 mm
1 cover, aluminium
Length: 675 mm
The design of the ISS service pole is based on an extremely slim and round aluminium profile that to the front side shows a smooth cover of the Rapid 45 device installation series. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices. The installation compartment is theoretically sufficient for 14 Modul 45® devices. If Modul 45connect® is used or in the case of cabling requiring a lot of space, the number of the max. installable devices is reduced. There is the option of installing a partition, type 2371/40 (6023096).
Technical data
Dimensions
| Length | 675 mm |
|---|---|
| Width | 70 mm |
| Height | 59,5 mm |
| Pole height, min. | 675 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Round |
| Adjustable | no |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | no |
| Floor mounting | yes |
| Cable entry | Bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Single-sided |
| Fastening type | Stand |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Dimension | 675x70x60 |
| Surface | Powder-coated |
| Material | Aluminium |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, ISS, Rapid 80® |
Environmental Data
14,6856 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,6856 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,6856 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
ISSRHSM45SW
675
Jet black; RAL 9005
6290054
ISSRHSM45RW
675
Pure white; RAL 9010
6290090
ISSRHSM45EL
675
aluminium
6290091
Colour
ISSRHSM45SW
Item no.
6290054
Length
675
Colour
Jet black; RAL 9005
ISSRHSM45RW
Item no.
6290090
Length
675
Colour
Pure white; RAL 9010
ISSRHSM45EL
Item no.
6290091
Length
675
Colour
aluminium
