Service pole, type ISSDM45
Type ISSDM45EL
Item no. 6289972
EAN 4012195773870




Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a 45 mm system opening.
Set consists of:
1 two-compartment pole with clamping fastening
Total length 3,315–3,480 mm
1 ceiling fastening with clamping device
2 aluminium covers, length: 3,000 mm
The clamping device attached at the top of the ISS service pole can be variably adjusted between 315 and 480 mm. Possible colour options are aluminium anodised or pure white. The pole is based on a slender, oval aluminium profile. There are two 45 mm system openings on opposite sides for direct installation of Module 45® devices.
Set consists of:
1 two-compartment pole with clamping fastening
Total length 3,315–3,480 mm
1 ceiling fastening with clamping device
2 aluminium covers, length: 3,000 mm
The clamping device attached at the top of the ISS service pole can be variably adjusted between 315 and 480 mm. Possible colour options are aluminium anodised or pure white. The pole is based on a slender, oval aluminium profile. There are two 45 mm system openings on opposite sides for direct installation of Module 45® devices.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 80 mm |
| Height | 130 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Oval |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Double-sided |
| Fastening type | Tension |
| Cover width | 45 mm |
| Dimension | 3000x80x130 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | ISS |
Environmental Data
144,6675 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 144,6675 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 144,6675 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6023096
Partition for WDK trunking, trunking height 40 mmType
2371 40
Smallest selling unit: 2 m
2m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISSDM45RW
3000
Tension
Aluminium
Pure white; RAL 9010
6289970
ISSDM45EL
3000
Tension
Aluminium
aluminium
Anodised
6289972
Colour
ISSDM45RW
Item no.
6289970
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISSDM45EL
Item no.
6289972
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium

