Service outlet - UKL 8
Type UKL 8
Item no. 7428533
EAN 4012196436132



Item no. / Type
7428533 / UKL 8
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with cord outlet for direct installation in false ceilings for indoor use.
Technical data
Dimensions
| Length | 160 mm |
|---|---|
| Width | 280 mm |
| Height | 100 mm |
Technical data
| Floor covering thickness | 20 mm |
|---|---|
| Number of installable devices | 8 |
| Number of mounting boxes | 4 |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Dimension | 282x160x70 |
| Material | Stainless steel 1.4301 |
Environmental Data
17,5403 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,5403 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,5403 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UKL 8
7428533
UKL 8
Item no.
7428533

