Service outlet lid for GES9
Type AIKF DG9 35075
Item no. 7404988
EAN 4012195101987



Item no. / Type
7404988 / AIKF DG9 35075
Length
400 mm
Width
350 mm
Height
75 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet lid for AIK/U trunking base for the installation of a service outlet of nominal size 9. Mounting opening closed with 2 mm aluminium blanking plate. The trunking lid is screwed tight to the Al side profiles of the trunking base. The lid slope extends beyond the trunking base at a 45° angle.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 350 mm |
| Height | 75 mm |
| Dimension b | 421 mm |
| Dimension h | 72 mm |
Technical data
| Mounting opening | Square |
|---|---|
| With overhang | yes |
| Function | Standard |
| Number of mounting openings | 1 |
| With connection opening | no |
| Version for | Cover sloping on one side |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
17,4227 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,4227 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,4227 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
AIKF DG9 35075
400
350
75
7404988
AIKF DG9 35075
Item no.
7404988
Length
400
Width
350
Height
75
