Service outlet - Empty old copper version
Type GESRK2
Item no. 7405631
EAN 4012196605217



Item no. / Type
7405631 / GESRK2
Smallest selling unit: 1 piece
1piece
piece
Description
Round installation unit with floor covering protection frame for direct installation in the connection socket UDL2-120 for indoor use. When closed, the installation unit can be wet-cleaned. The minimum installation depth is 70 mm.
Cover plate and socket of the Modul 45 series should be ordered separately.
Cover plate and socket of the Modul 45 series should be ordered separately.
Technical data
Technical data
| Suitable for underfloor ducts | yes |
|---|---|
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Wet |
| Suitable for wet care | yes |
| External diameter | 130 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP66 |
| Cover version | Round |
| Opening mechanism | Locking slider |
| ROHS-conformant | Exempt |
| Dimension | 130x130x64 |
| Surface | Copper-plated |
| Material | Die-cast zinc |
Environmental Data
0,7011 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7011 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7011 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GESRK2
7405631
GESRK2
Item no.
7405631
