Serrated washer DIN 6798 G
Type SWS M6 G
Item no. 3404064
EAN 4012195301639



Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Serrated washer to DIN 6798, shape A.
Technical data
Dimensions
| Height | 2,1 mm |
|---|---|
| Dimension d | 6,4 mm |
| Dimension d max. | 11 mm |
| Dimension d min. | 11 mm |
| Dimension h | 2,1 mm |
Technical data
| Thread | M6 |
|---|---|
| Inner diameter | 0,25 mm |
| External diameter | 11 mm |
| ROHS-conformant | yes |
| Thickness | 2,1 mm |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Lock washer version | Open external gearing |
| Product series | Bolts and hooks |
Environmental Data
0,0013 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0013 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0013 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
SWS M5 G
5,3
M5
10
1,8
3404056
SWS M6 G
6,4
M6
11
2,1
3404064
SWS M8 G
8,4
M8
15
2,4
3404080
SWS M10 G
10,5
M10
18
2,7
3404102
SWS M12 G
13
M12
20,5
3
3404129
Dimension d
Thread
Dimension d min.
Dimension h
SWS M5 G
Item no.
3404056
Dimension d
5,3
Thread
M5
Dimension d min.
10
Dimension h
1,8
SWS M6 G
Item no.
3404064
Dimension d
6,4
Thread
M6
Dimension d min.
11
Dimension h
2,1
SWS M8 G
Item no.
3404080
Dimension d
8,4
Thread
M8
Dimension d min.
15
Dimension h
2,4
SWS M10 G
Item no.
3404102
Dimension d
10,5
Thread
M10
Dimension d min.
18
Dimension h
2,7
SWS M12 G
Item no.
3404129
Dimension d
13
Thread
M12
Dimension d min.
20,5
Dimension h
3
