Serrated washer DIN 6798 A4
Type SWS M12 A4
Item no. 3404385
EAN 4012196095537




Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Serrated washer to DIN 6798, shape A.
Technical data
Dimensions
| Height | 3 mm |
|---|---|
| Dimension d | 13 mm |
| Dimension d max. | 20,5 mm |
| Dimension d min. | 20,5 mm |
| Dimension h | 3 mm |
Technical data
| Thread | M12 |
|---|---|
| External diameter | 20,5 mm |
| ROHS-conformant | yes |
| Thickness | 3 mm |
| Dimension | M12 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Lock washer version | Open external gearing |
| Product series | Bolts and hooks |
Environmental Data
0,008 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,008 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,008 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
SWS M6 A4
6,4
M6
11
2,1
3404372
SWS M8 A4
8,4
M8
15
2,4
3404377
SWS M10 A4
10,5
M10
18
2,7
3404381
SWS M12 A4
13
M12
20,5
3
3404385
Dimension d
Thread
Dimension d min.
Dimension h
SWS M6 A4
Item no.
3404372
Dimension d
6,4
Thread
M6
Dimension d min.
11
Dimension h
2,1
SWS M8 A4
Item no.
3404377
Dimension d
8,4
Thread
M8
Dimension d min.
15
Dimension h
2,4
SWS M10 A4
Item no.
3404381
Dimension d
10,5
Thread
M10
Dimension d min.
18
Dimension h
2,7
SWS M12 A4
Item no.
3404385
Dimension d
13
Thread
M12
Dimension d min.
20,5
Dimension h
3
