Serrated washer DIN 6798 A2
Type SWS M8 A2
Item no. 3404358
EAN 4012195301998




Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Serrated washer to DIN 6798, shape A.
Technical data
Dimensions
| Height | 2,4 mm |
|---|---|
| Dimension d | 8,4 mm |
| Dimension d min. | 15 mm |
| Dimension h | 2,4 mm |
Technical data
| Thread | M8 |
|---|---|
| Inner diameter | 0,33 mm |
| External diameter | 15 mm |
| ROHS-conformant | yes |
| Thickness | 2,4 mm |
| Dimension | M8 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Lock washer version | Open external gearing |
| Product series | Bolts and hooks |
Environmental Data
0,0032 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0032 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0032 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
SWS M6 A2
6,4
M6
11
2,1
3404331
SWS M8 A2
8,4
M8
15
2,4
3404358
Dimension d
Thread
Dimension d min.
Dimension h
SWS M6 A2
Item no.
3404331
Dimension d
6,4
Thread
M6
Dimension d min.
11
Dimension h
2,1
SWS M8 A2
Item no.
3404358
Dimension d
8,4
Thread
M8
Dimension d min.
15
Dimension h
2,4

