Series terminal clip
Type 2036 19 NL STGR
Item no. 2259745
EAN 4012195616573



Item no. / Type
Clamping range D, min.
Clamping range D, max.
Colour
Smallest selling unit: 25 piece
25piece
piece
Description
Individually separable, for pushing into profile rails.
Technical data
Technical data
| for rail with slot width (with interval), min. | 11 mm |
|---|---|
| for rail with slot width (with interval), max. | 12 mm |
| Impact-resistant | no |
| Halogen-free | yes |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Version for | Closed |
| Fastening type | Rail fastening |
| ROHS-conformant | yes |
| Number of clips per strip | 3 |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 19 mm |
| Dimension | 16-19mm |
| Material | Polyethylene |
| Colour | Stone grey; RAL 7030 |
| Product series | Fastening clip |
Dimensions
| Dimension A | 31 mm |
|---|---|
| Dimension B | 93 mm |
| Dimension H | 31,5 mm |
| Dimension H1 | 10,5 mm |
Environmental Data
0,0583 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0583 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0583 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2036 19 NL STGR
16
19
Stone grey; RAL 7030
2259745
2036 19 NL CW
16
19
Cream; RAL 9001
2259796
Colour
2036 19 NL STGR
Item no.
2259745
Clamping range D, min.
16
Clamping range D, max.
19
Colour
Stone grey; RAL 7030
2036 19 NL CW
Item no.
2259796
Clamping range D, min.
16
Clamping range D, max.
19
Colour
Cream; RAL 9001
