Series pressure clip, pure white
Type 2037 12-20 RW
Item no. 2250705
EAN 4012195614050



Item no. / Type
Clamping range D, min.
Clamping range D, max.
Colour
Smallest selling unit: 50 piece
50piece
piece
Description
Universal clip for the single fastening of cables and pipes, all sizes can be seamlessly expanded among each other, with adhesive foot, slot and for screwing onto an M6 thread.
*Sizes 3–7 are not suitable for nail guns.
*Sizes 3–7 are not suitable for nail guns.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Expandable | yes |
| Number of cables/pipes | 1 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 12 mm |
| Clamping range D, max. | 20 mm |
| Dimension | 12-20mm |
| Material | Polyamide |
| Colour | Pure white; RAL 9010 |
| Product series | Fastening clip |
Dimensions
| Dimension A | 28 mm |
|---|---|
| Dimension H1 | 8,5 mm |
| Dimension F | 14 mm |
| Dimension H2 | 26 mm |
| Dimension H3 | 34 mm |
| Dimension d min. | 12 mm |
| Dimension d max. | 20 mm |
Environmental Data
0,0288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0288 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2037 12-20 LGR
12
20
Light grey; RAL 7035
2249952
2037 12-20 RW
12
20
Pure white; RAL 9010
2250705
Colour
2037 12-20 LGR
Item no.
2249952
Clamping range D, min.
12
Clamping range D, max.
20
Colour
Light grey; RAL 7035
2037 12-20 RW
Item no.
2250705
Clamping range D, min.
12
Clamping range D, max.
20
Colour
Pure white; RAL 9010
