Series pressure clip, light grey
Type 2037 6-13 LGR
Item no. 2250136
EAN 4012195221357




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Universal clip for the single fastening of cables and pipes, all sizes can be seamlessly expanded among each other, with adhesive foot, slot and for screwing to M6 thread.
To stick the polyamide clips to masonry and concrete, use Impu-Fix ribbon conductor quick adhesive, type 509.
*Sizes 3–7 are not suitable for nail guns.
To stick the polyamide clips to masonry and concrete, use Impu-Fix ribbon conductor quick adhesive, type 509.
*Sizes 3–7 are not suitable for nail guns.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Expandable | yes |
| Number of cables/pipes | 1 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 6 mm |
| Clamping range D, max. | 13 mm |
| Dimension | 6-13mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension A | 20 mm |
|---|---|
| Dimension H1 | 8,5 mm |
| Dimension F | 13 mm |
| Dimension H2 | 20 mm |
| Dimension H3 | 27 mm |
| Dimension d min. | 6 mm |
| Dimension d max. | 13 mm |
Environmental Data
0,0178 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0178 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0178 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2037 3-7 LGR
3
7
Light grey; RAL 7035
2250071
2037 6-13 LGR
6
13
Light grey; RAL 7035
2250136
2037 12-20 LGR
12
20
Light grey; RAL 7035
2250209
2037 16-24 LGR
16
24
Light grey; RAL 7035
2250241
2037 18-30 LGR
18
30
Light grey; RAL 7035
2250306
2037 27-43 LGR
27
43
Light grey; RAL 7035
2250438
Clamping range D, min.
Clamping range D, max.
2037 3-7 LGR
Item no.
2250071
Clamping range D, min.
3
Clamping range D, max.
7
Colour
Light grey; RAL 7035
2037 6-13 LGR
Item no.
2250136
Clamping range D, min.
6
Clamping range D, max.
13
Colour
Light grey; RAL 7035
2037 12-20 LGR
Item no.
2250209
Clamping range D, min.
12
Clamping range D, max.
20
Colour
Light grey; RAL 7035
2037 16-24 LGR
Item no.
2250241
Clamping range D, min.
16
Clamping range D, max.
24
Colour
Light grey; RAL 7035
2037 18-30 LGR
Item no.
2250306
Clamping range D, min.
18
Clamping range D, max.
30
Colour
Light grey; RAL 7035
2037 27-43 LGR
Item no.
2250438
Clamping range D, min.
27
Clamping range D, max.
43
Colour
Light grey; RAL 7035

