Series pressure clip 2037
Type 2037 12-20 SW
|Item no. 2250527
|EAN 4012195613879



Item no. / Type
2250527 / 2037 12-20 SW
Clamping range D, min.
12 mm
Clamping range D, max.
20 mm
Colour
Black
Smallest selling unit: 50 piece
50piece
piece
Description
Universal clip for the single fastening of cables and pipes, all sizes can be seamlessly expanded among each other, with adhesive foot, slot and for screwing onto an M6 thread.
*Sizes 3–7 are not suitable for nail guns.
*Sizes 3–7 are not suitable for nail guns.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Expandable | yes |
| Number of cables/pipes | 1 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 12 mm |
| Clamping range D, max. | 20 mm |
| Dimension | 12-20mm |
| Material | Polyamide |
| Colour | Black |
| Product series | Fastening clip |
Dimensions
| Dimension A | 28 mm |
|---|---|
| Dimension H1 | 8,5 mm |
| Dimension F | 14 mm |
| Dimension H2 | 26 mm |
| Dimension H3 | 34 mm |
| Dimension d min. | 12 mm |
| Dimension d max. | 20 mm |
Environmental Data
0,0259 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0259 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0259 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2037 12-20 SW
12
20
Black
2250527
2037 12-20 SW
Item no.
2250527
Clamping range D, min.
12
Clamping range D, max.
20
Colour
Black
