Series clip, light grey
Type 2055 24-72 LGR
Item no. 2255022
EAN 4012195222859



Item no. / Type
Bolt
Clamping range D, min.
Clamping range D, max.
Colour
Smallest selling unit: 20 piece
20piece
piece
Description
Heavyweight version, also suitable for rails of 16 ÷ 17 mm slot width; polyamide clip element, light grey RAL 7035; Metal parts: Electrogalvanised steel.
Technical data
Technical data
| for rail with slot width (with interval), min. | 16 mm |
|---|---|
| for rail with slot width (with interval), max. | 17 mm |
| Impact-resistant | no |
| Halogen-free | yes |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M8 x 80 |
| Version for | Two-lobe |
| Fastening type | Rail fastening |
| ROHS-conformant | yes |
| Clamping range D, min. | 24 mm |
| Clamping range D, max. | 72 mm |
| Dimension | 24-72mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension B | 38 mm |
|---|---|
| Dimension H | 70 mm |
| Dimension H1 | 37 mm |
| Dimension B1 | 14,5 mm |
Environmental Data
0,2224 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2224 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2224 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Bolt
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2054 14-48 LGR
M8 x 60
14
48
Light grey; RAL 7035
2255014
2055 24-72 LGR
M8 x 80
24
72
Light grey; RAL 7035
2255022
2054 14-48 SW
M8 x 60
14
48
Graphite black; RAL 9011
2255502
Bolt
Clamping range D, min.
Clamping range D, max.
Colour
2054 14-48 LGR
Item no.
2255014
Bolt
M8 x 60
Clamping range D, min.
14
Clamping range D, max.
48
Colour
Light grey; RAL 7035
2055 24-72 LGR
Item no.
2255022
Bolt
M8 x 80
Clamping range D, min.
24
Clamping range D, max.
72
Colour
Light grey; RAL 7035
2054 14-48 SW
Item no.
2255502
Bolt
M8 x 60
Clamping range D, min.
14
Clamping range D, max.
48
Colour
Graphite black; RAL 9011

