Series clip, black
Type 2051 8-36 SW
Item no. 2254565
EAN 4012195615019





Item no. / Type
Clamping range D, min.
Clamping range D, max.
Colour
Smallest selling unit: 100 piece
100piece
piece
Description
Also suitable for rails of 11 ÷ 12 mm slot width; polystyrene clip element, impact resistant, halogen-free, light grey RAL 7035; metal parts: electrogalvanised steel.
Technical data
Technical data
| for rail with slot width (with interval), min. | 11 mm |
|---|---|
| for rail with slot width (with interval), max. | 12 mm |
| Impact-resistant | no |
| Halogen-free | yes |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M4 x 40 |
| Nominal diameter | 36 mm |
| Distance to the wall | no |
| Fastening type | Rail fastening |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 36 mm |
| Dimension | 8-36mm |
| Material | Polystyrene |
| Colour | Graphite black; RAL 9011 |
| Product series | Fastening clip |
Dimensions
| Dimension B | 17 mm |
|---|---|
| Dimension H | 34 mm |
| Dimension H1 | 18 mm |
| Dimension B1 | 7,5 mm |
Environmental Data
0,0302 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0302 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0302 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (4)
Tender specifications (1)
Variants
Type
Bolt
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2051 8-36 LGR
M4 x 40
8
36
Light grey; RAL 7035
2254034
2051 8-36 SW
M4 x 40
8
36
Graphite black; RAL 9011
2254565
Colour
2051 8-36 LGR
Item no.
2254034
Bolt
M4 x 40
Clamping range D, min.
8
Clamping range D, max.
36
Colour
Light grey; RAL 7035
2051 8-36 SW
Item no.
2254565
Bolt
M4 x 40
Clamping range D, min.
8
Clamping range D, max.
36
Colour
Graphite black; RAL 9011


