Separating retainer, trunking height 30 mm
Type OKA2 TW 30
Item no. 7401984
EAN 4012195093893



Item no. / Type
7401984 / OKA2 TW 30
Length
2400 mm
Height
16,5 mm
Duct height, min.
30 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of previously prepared OKA-W trunking units.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 16,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 30 mm |
| Dimension | 2400x15x17 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
0,681 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,681 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,681 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 30
2400
16,5
30
7401984
OKA2 TW 30
Item no.
7401984
Length
2400
Height
16,5
Duct height, min.
30
