Separating retainer, trunking height 150 mm
Type OKA2 TW 150
Item no. 7401980
EAN 4012195093886



Item no. / Type
7401980 / OKA2 TW 150
Length
2400 mm
Height
136,5 mm
Duct height, min.
150 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of the previously prepared OKA-W trunking unit.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 136,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 150 mm |
| Dimension | 1372400x15x |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
2,9508 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9508 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,9508 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 150
2400
136,5
150
7401980
OKA2 TW 150
Item no.
7401980
Length
2400
Height
136,5
Duct height, min.
150
