Separating retainer, trunking height 140 mm
Type OKA2 TW 140
Item no. 7401976
EAN 4012195093879



Item no. / Type
7401976 / OKA2 TW 140
Length
2400 mm
Height
126,5 mm
Duct height, min.
140 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of previously prepared OKA-W trunking units.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 126,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 140 mm |
| Dimension | 2400x15x127 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
2,9508 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9508 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,9508 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 140
2400
126,5
140
7401976
OKA2 TW 140
Item no.
7401976
Length
2400
Height
126,5
Duct height, min.
140
