Separating retainer, trunking height 120 mm
Type OKA2 TW 120
Item no. 7401968
EAN 4012195093831



Item no. / Type
7401968 / OKA2 TW 120
Length
2400 mm
Height
106,5 mm
Duct height, min.
120 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of previously prepared OKA-W trunking units.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 106,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 120 mm |
| Dimension | 2400x15x107 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
2,5294 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5294 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,5294 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 120
2400
106,5
120
7401968
OKA2 TW 120
Item no.
7401968
Length
2400
Height
106,5
Duct height, min.
120
