Separating retainer (spare part)
Type VTGRAF9 9011
Item no. 7408507
EAN 4012195374336



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Locking part consisting of a locking pin and a seat as a spare part for GRAF9.
Technical data
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | yes |
| Seal installation option | yes |
| Installation diameter | 304 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Number of mounting boxes | 3 |
| Suitable for wet care | yes |
| External diameter | 322,5 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Installation system type | MT4 / GB3 |
| Heavy-duty version | yes |
| Approvals | VDE |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0433 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0433 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0433 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
VTGRAF9 9011
Graphite black; RAL 9011
7408507
VTGRAF9 7011
Iron grey; RAL 7011
7408508
Colour
VTGRAF9 9011
Item no.
7408507
Colour
Graphite black; RAL 9011
VTGRAF9 7011
Item no.
7408508
Colour
Iron grey; RAL 7011

