Separating piece, open
Type 223 O DIN ZN
|Item no. 5335140
|EAN 4012195890058




Item no. / Type
5335140 / 223 O DIN ZN
Fit
Rd 8-10/16 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• With 2 hexagonal bolts, stainless steel (VA)
• Clamping element, die-cast zinc
• Clamping element, die-cast zinc
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Bimetal connector | no |
| Suitable for connection | Round conductor Rd 8-10 / Rd 16 |
| ROHS-conformant | yes |
| Fit | Rd 8-10/16 mm |
| Dimension | 8-10mmx16 |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
Environmental Data
0,6112 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6112 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6112 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Fit
Item no.
223 O DIN ZN
Rd 8-10/16
5335140
223 O DIN ZN
Item no.
5335140
Fit
Rd 8-10/16


